Product EA5R1050PUXMODQ
IO Hub
8-Channel
IO-Link
Order number: 3814555- Protection class IP67
- Flat, compact housing
- Operating voltage: 18…30 VDC
- Input: 8 × current, 8 × voltage, configurable
- Output: IO-Link
- Converts the analog signals into process data

General data
| EAN | 662488701109 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 208 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
M12NFF75 W/30 | 3078233 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |

