Product EA5R150PUXMODQ
Accessories
Order number: 0912103- Resistor circuitry only for MS15-231Ex0-R
- Screw terminals up to 2.5 mm

General data
| EAN | 4047101004557 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85332100000 |
| Country of origin | DE |
| Weight | 13 g |
Technical Data
| Housing material | Plastic, Polycarbonate/ABS |
| Protection class | IP20 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
M12NFF75 W/30 | 3078233 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |

