Product EA5R1200PIXMODQ
Cable for RFID Application in the Food Industry
Extension Cable
Order number: 6633217- Jacket material: PP-EPDM
- Jacket color: white
- Suitable for drag chain use
- Oil resistant in accordance with EN 60811-2-1
- Free from halogen and silicone
- Particularly resistant to abrasion
- RoHS II/REACH compliant
- Protection class: IP67, IP69K
- M12 female connector, angled, stainless steel
- M12 male connector, angled, stainless steel
- Cable length: 50 m

General data
| EAN | 4047101506556 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | -35…+105 °C |
Data Sheets
| German | 749 KB |
| English | 749 KB |
| French | 750 KB |
| Spanish | 749 KB |
| Czech | 749 KB |
| Dutch | 749 KB |
| Romanian | 750 KB |
| Russian | 755 KB |
| Polish | 750 KB |
| Turkish | 750 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |

