Product  EA5R1050PIXMODQ

Safety Light Curtain

Receiver

Order number: 3088787

Alternative order number : 88787

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 1540 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 23 mm
    • Operating voltage: 24 VDC
    • No restart interlock
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488887872
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 4894 g

Technical Data

Function Light screen
Design Rectangular
Range 100…12000 mm
Scan field 1540  mm
Optical resolution 23 mm
Light type IR
Operating voltage 20.4…27.6 VDC
Output function 2 x NO contact, 2 × PNP
Voltage output 0…22.5 V
Current output 0 mA
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature -20…+55 °C
Protection class IP65/IP67

Connectivity accessories

3087999
4600650
100007323
6625836
3010608
6827310

Select Country

Turck worldwide

to top