Product EA5R450PIXMODQ
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3087417Alternative order number : 87417
- Cable, PVC, black with M8 × 1 male end, 150 mm
- Protection class IP67
- Range: 20 m
- PNP switching output, light operation
- Operating voltage: 10…30 VDC

General data
| EAN | 662488874179 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 40 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Receiver |
| Design | Tube |
| Construction size | M12 x 1 |
| Range | 0…20 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |

