Product K50LGRB2PQ
Safety Technology
RFID
Order number: 3806405Alternative order number : 806405
- Contactless safety sensor for individual applications
- Coding type: unique
- Reset: automatic
- Diagnostics: PNP output (not safety-relevant)
- Operating status indicator (green/red)
- Switching output indicator (yellow)
- IP69K
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)
- Required for operating SI-RF-A actuators

General data
| EAN | 662488049423 |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 113.4 g |
Technical Data
| Function | RFID safety switch |
| Cascadable | No |
| Output function | 2 x OSSD, NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.250 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+70 °C |
| Protection class | IP69K |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

