Product M12PD W/30
PROFIBUS Cable
PVC Cable Jacket
Order number: U0380- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 4.0 m

General data
| EAN | 4047101025507 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 362 g |
Technical Data
| Cable length | 4.0 m |
| Ambient temperature | -40…+80 °C |

