Product  M12ND

LED Signal Light

Tower Light

Order number: 3020560

Alternative order number : 20560

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Monochrome: Red flashing (COL 1)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488205607
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin MX
Weight 173 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Red, flashing
Operating voltage 21…27 VAC / 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top