Product  Q12AP6LPQ3

Field-Wireable Connector

M12 Power

Male Connector M12 × 1, Angled

Order number: 100036623
    • T-coding
    • Metal retaining screw
    • Screw-clamp terminal
    • 4-pin
    • Cable feedthrough: 8.0…10.0 mm
    • Terminal capacity:
      • Max. 1.5 mm² or 16 AWG (with cable end sleeve)
      • Max. 2.5 mm² or 14 AWG (without cable end sleeve)
#

General data

EAN 4047101590999
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 28 g

Connectivity accessories

3805203
6836852

Functional accessories

3804943

Select Country

Turck worldwide

to top