Product  PPROCAMSW-P

Ultrasonic Sensor

diffuse mode sensor

With Switching Output

Order number: 3073162

Alternative order number : 73162

    • Operating voltage 12…30 VDC
    • Compact design
    • Male connector, 8 mm, snap-on type
    • Switching range adjustable via teach-connection
    • Adjustable to retroreflective mode
    • Blind zone: 5 cm
    • Range: 50 cm
#

Select Country

Turck worldwide

to top