Product  PPROCAM1.3SI-P

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3036559

Alternative order number : 36559

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation, adjusted via switch
#

Select Country

Turck worldwide

to top