Product  PPROCAM1.3SC-P

Draw-Wire

Order number: 100049325
    • Compact, highly dynamic draw-wire sensor
    • Measuring principle: optical
    • With permanently installed incremental encoder
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 8…30 VDC
    • Push-pull/HTL with inversion
    • Pulse frequency max. 200 kHz
    • M12 × 1 connector, 8-pin
    • 10 pulses per mm
    • Resolution 0.1 mm
#

Select Country

Turck worldwide

to top