Product  PPROCAMCSW-G

Incremental Encoder

Industrial Line

Order number: 100010392
    • Flange with torque stop, Ø 50.8 mm
    • Hollow shaft, Ø 12 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 6000 rpm (continuous operation 3000 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 5000 pulses per revolution
#

Select Country

Turck worldwide

to top