Product PPROCTLCBCR
LED Signal Light
Tower Light
Order number: 3086842Alternative order number : 86842
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Green (COL 1) / Yellow (COL 2) / Red rotating (COL 3)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, stakkato max. 99 dB

General data
| EAN | 662488868420 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 256 g |
Technical Data
| Function | Tower light |
| Light type | Green, Yellow, Red, rotating |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

