Product DS18VP6LP W/30
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3034256Alternative order number : 34256
- Integrated terminal chamber
- Cable glands, offset installation by 90° in two places
- Protection class IP67
- AID alignment aid
- Operating voltage: 10…48 VDC
- Outputs: 1 × PNP, 1 × NPN
- Light and dark operation
- Sensitivity adjusted via potentiometer
- Different time functions available, (0.1…5 s)

General data
| EAN | 662488342562 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 292 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular |
| Construction size | 85 x 65 x 25 mm, Q85 |
| Range | 80…46000 mm |
| Light type | Red polarized |
| Operating voltage | 10…48 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Terminal block |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -25…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer |

