Product  DS18VP6LPQ7

Passive Actuator/Sensor Junction Box, 8 Ports

Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable

Order number: 100005938
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS conform
    • cULus listed
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
    • General purpose cable
    • PVC jacket, black, shielded, 12 × 24 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
#

Select Country

Turck worldwide

to top