Product DS18VN6LPQ8
Capacitive Sensor
Order number: 2601202- M12 × 1 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- Cable connection

General data
| EAN | 4047101090444 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 68 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Output function | NC contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

