Product DS18VP6FF100Q8
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3085158Alternative order number : 85158
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, 150 mm
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NC contact

General data
| EAN | 662488851583 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 67 g |
Technical Data
| Function | Touch Button |
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NC contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |

