Product  DS18VP6FF100

Safety Technology

Switch Box for Disconnecting the Actuator Voltage V2

Order number: 100003273
    • Die-cast aluminum housing
    • 7/8" males, 4-pin, for power supply
    • Electromechanical switch-off box
    • Voltage V2 disconnected by external safety module via M12 input
    • Feedback circuit for monitoring by external safety module via M12 output
    • Disconnection up to PLe in accordance with EN ISO 13849-1 possible
#

General data

EAN 4047101477337
eCl@ss-Code (V5.1.4): 27371690 -/- Relay (safety technology)
Customs tariff number 85364190890
Country of origin DE
Weight 1896 g

Technical Data

Function for RFID safety switches
Ambient temperature -25…+40 °C
Protection class IP65

Select Country

Turck worldwide

to top