Product DS18VN6FF50Q7
Turck Cloud Solutions
Antenna for Adhesive Mounting on Glass or Plastic
Order number: 100003126- Antenna for TCG20 gateways
- Adhesive mounting on glass and plastic
- Cable length 1.5m
- UMTS antenna

General data
| EAN | 4047101475616 |
| Customs tariff number | 85177100000 |
| Country of origin | SK |
| Weight | 33 g |
Technical Data
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

