Product  DS18VN6RQ7

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3055989

Alternative order number : 55989

    • Compact design
    • Cable, 2 m
    • Operating voltage 15…24 VDC
    • PNP transistor output and analog output for voltage
    • Measuring range adjustable via teach-in
    • Blind zone: 15 cm
    • Range: 100 cm
#

General data

EAN 662488559892
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 229 g

Technical Data

Function Proximity switch
Operating mode Time-of-Flight
Design Tube
Construction size M30 x 1.5
Range 150…1000 mm
Operating voltage 15…24 VDC
Output function Analog output
Voltage output 0…10 V
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT
Ambient temperature -20…+70 °C
Protection class IP67
Special features Clear object detection

Select Country

Turck worldwide

to top