Product K50LXRYPQ
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096696Alternative order number : 96696
- Protection class IP67/IP69K
- M12 × 1 connector
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488966966 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136.08 g |
Technical Data
| Function | Touch Button |
| Light type | Green, Red |
| Number of colors/segments | 2 |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

