Product K50LGRXPQ
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3089683Alternative order number : 89683
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1470 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 14 mm
- Operating voltage: 24 VDC
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488896836 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 8464 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 1470 mm |
| Cascadable | No |
| Output function | 2 x NO contact, 2 × PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

