Product K50APPBGXDQ
LED Linear Light
In the Metal Housing
Order number: 3088031Alternative order number : 88031
- ON/OFF switch
- Light beam: 850 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- M12 x 1 male, straight, 4-pin
- Window with 25-degree lens
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488880316 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 816 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | No |
| Beam angle | 25° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Window material | Acrylic, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

