Product K50APFF50GREQP
Photoelectric Sensor
Laser Retroreflective Sensor with Polarizing Filter
Order number: 3803433Alternative order number : 803433
- Connection via 200 m cable, PUR with M8 male connector
- Setting via pushbutton
- Laser class 1, red
- Operating voltage: 10…30 VDC
- Teach input
- PNP switching output, NO contact, switchable

General data
| EAN | 662488024123 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 21 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | Red |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.20 m |
| Housing material | Plastic, PUR, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

