Product K50APFF50GREQ
LED Linear Light
In the Metal Housing
Order number: 3086876Alternative order number : 86876
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: borosilicate glass
- Housing length: 340 mm
- Monochrome: Cold white
- High protection classes IP67 / IP69K
- Cable, 2 m, 4-pin, rear outlet

General data
| EAN | 662488868765 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1021 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Nickel-plated aluminum |
| Window material | Glass, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

