Product  EA5R1050NUXMODQ

Pick-to-Light

Placement Sensor

Light Grid

Order number: 3051930

Alternative order number : 51930

    • Scan field Y: 225 mm
    • Total height 266.4 mm
    • 10-beam system, beam spacing 25 mm
    • Emitter
    • Range max. 2 m
    • Light / Dark operation
    • Selectable frequency as protection against crosstalk
    • Operating voltage 12…30 VDC
    • Input of operation request light +24 VDC
    • Protection class IP62
#

General data

EAN 662488519308
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85437090990
Country of origin US
Weight 326 g

Technical Data

Function Opposed mode sensor
Operating mode Emitter
Design Rectangular
Construction size 266.4 x 30 x 15 mm, PVA
Range 0…2000 mm
Scan field 225  mm
Optical resolution 25 mm
Light type IR
Operating voltage 12…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 2.0  m
Housing material Metal, AL, Black
Ambient temperature 0…+50 °C
Protection class IP62

Connectivity accessories

100007323
3078233
3010608
6827310
3087999
4600650
6625836

Select Country

Turck worldwide

to top