Product  PPROCTLC

LED Linear Light

In the Plastic Housing

Order number: 3803991
    • Cylindrical illuminated area
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Ambient temperature: -40…+70 °C
    • Light length L1: 286 mm
    • Housing length L2: 351.5 mm
    • Color 1: Green (33% light intensity)
    • Color 2: red (33% light intensity)
    • Two-color linear light
    • Automatic temperature monitoring
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

Select Country

Turck worldwide

to top