Product  QS18EP6FPQ

Inductive Sensor

With Extended Switching Distance

Order number: 1634848
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large switching distance
    • Integrated protection against predamping
    • Little metal-free spaces
    • DC 3-wire, 10…30 VDC
    • NC contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101129113
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 31 g

Technical Data

Design Threaded barrel
Construction size M12 x 1
Operating voltage 10…30 VDC
Output function NC contact, PNP
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top