Product QS18EP6FP
Pick-to-Light
Placement Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3076278Alternative order number : 76278
- Protection class IP67
- Male M12 x 1, 4-pin
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NC contact

General data
| EAN | 662488762780 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 139 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Dome |
| Range | 0…2000 mm |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Output function | NC contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | I/O module-compatible, Wash down |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

