Product QS18VP6LAFQ1
Compact RFID Module for Ethernet
Linux for Implementation by System Integrators
Order number: 6814124- TCP/IP
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Freely programmable compact module based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs

General data
| EAN | 4047101376951 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 645 g |
Technical Data
| Cable length | 50.0 m |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 156 KB |
| English | 156 KB |
| French | 156 KB |
| Spanish | 155 KB |
| Czech | 156 KB |
| Dutch | 156 KB |
| Romanian | 156 KB |
| Russian | 161 KB |
| Polish | 157 KB |
| Turkish | 156 KB |
Approval
Configuration Manual
Configuration Software
Firmware
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |

