Product  EA5E600Q

Inductive Sensor

For Harsh Environments and Temperatures up to -60 °C

Order number: 4632001
    • Threaded barrel, M18 x 1
    • Stainless steel, 1.4571
    • Protection class IP68/IP69K
    • For temperatures up to -60 °C
    • PTFE front cap
    • Resistant to cleaning agents
    • Resistance to cooling lubricants, cutting and grinding oils
    • Suitable for applications in the food industry
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101171006
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 120 g

Technical Data

Design Threaded barrel
Construction size M18 x 1
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Stainless steel, 1.4571 (AISI 316Ti)
Ambient temperature -60…+60 °C
Protection class IP68/IP69K
Special features Wash down, Pressure resistant

Connectivity accessories

100007323
3078233
3087999
4600650
6625836

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top