Product EA5E150Q
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3807892- Male M8 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488062675 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45.35 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Construction size | 31 x 15 x 35 mm, QS18 |
| Range | 20000 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Pushbutton, Teach input |
Connectivity accessories
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
M12NFF75 W/30 | 3078233 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |

