Product EA5R1200NIXMODQ
Draw-Wire
Order number: 100049430- Draw-wire sensor for large measuring lengths
- With permanently installed analog encoder from the REM-116 product series
- Measuring principle: magnetic
- Measuring range can be scaled via teach inputs
- Teach point 1: Ub to pin 4 for > 1 s
- Teach point 2: Ub to pin 5 for > 1 s
- Sensor protection class IP65
- ‐20…+85 °C
- 15…30 VDC
- Analog output, 0…10 V scalable up to 65,536 revolutions without limit switch/CW
- 12-bit resolution
- M12 × 1 connector, 5-pin

General data
| EAN | 4047101659689 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 90318020000 |
| Country of origin | DE |
| Weight | 3400 g |
Technical Data
| Design | Draw Wire |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Titanium anodized aluminium |
| Ambient temperature | -20…+85 °C |
| Protection class | IP65 |
Connectivity accessories
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

