Product EA5R1050NIXMODQ
Pressure-Resistant Linear Position Sensor
Analog
Order number: 1540292- Suited for hydraulic cylinders
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Shock-proof up to 100g
- Status displayed via 3 color LED
- 16-bit resolution
- Adjustable measuring range
- Operating temperature rod -40 °C…+105 °C
- Operating temperature electronics -40 °C…+85 °C
- Protection class IP68
- 7…30 VDC supply voltage
- Analog output 4…20 mA
- M12 × 1 connector

General data
| EAN | 4047101405538 |
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 2254 g |
Technical Data
| Design | Rod |
| Operating voltage | 7…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
Connectivity accessories
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

