Product EA5R750NIXMODQ
Safety Light Curtain
Emitter
Cascadable
Order number: 3808983- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 700 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
| EAN | 662488072377 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1701 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Range | 100…12000 mm |
| Scan field | 700 mm |
| Optical resolution | 23 mm |
| Light type | IR |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Flat connector |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

