Product EA5R450NIXMODQ
LED Linear Light
In the Plastic Housing
Order number: 3802026Alternative order number : 802026
- Protection class IP67
- Connection: Cable, PVC, 2 m
- Length of the illuminated area L: 286.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 491 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal

General data
| EAN | 662488013943 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 181.44 g |
Technical Data
| Function | Linear light |
| Design | Smooth barrel |
| Construction size | 360 x 30.6 x 15.5 mm, WLS15 |
| Light type | White |
| Operating voltage | 10…27 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC PA, Anodized |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66/IP67 |
Connectivity accessories
|
WSSD-WSSD-4416-3M
Cable for Industrial Ethernet, M12 male connector, D-coded, angled to M12 male connector, D-coded, angled, cable length: 2 m, jacket material: PUR, green |
100007323 |
|
WKC4.4T-P7X3-0.5-RSC4.4T/TXO | 6625836 |
|
TL50RGAQ | 3010608 |
|
BL67-8XSG-P
8 configurable channels |
6827310 |
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

