Product  K50APFF100GREQP

LED Linear Light

In the Metal Housing

Order number: 3097009

Alternative order number : 97009

    • Color 1: Daylight white (100% light intensity)
    • Color 2: Red (100% light intensity)
    • Two-color linear light
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488970093
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 870 g

Technical Data

Function Linear light
Light type White/Red
Number of colors/segments 2
Dimmable Yes
Cascadable No
Beam angle wide beam 40-80°
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Window material Polycarbonate, diffuse
Ambient temperature -40…+70 °C
Protection class IP50

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top