Product  P4OR

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100028860
    • Fully welded metal measuring cell
    • Pressure range 0…60 bar rel.
    • 7…33 VDC
    • Analog output 0…5 V
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top