Product QS18VP6FPQPMA
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100032528- Fully welded metal measuring cell
- Pressure range 0…600 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101581577 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Functional accessories
|
PKG3S-2/TEG | 6629495 |
|
REI-E-113T12S-2B5000-H1181 | 100011590 |

