Product  R58ECRGB2 W/30

Welding Spark Resistant Actuator and Sensor Cable

Extension Cable

Order number: 6636093
    • M12 female connector, straight, 4-pin
    • With 3-color LED (PNP, red, yellow, green), all-round visibility
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: orange
    • Resistant to welding sparks
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
    • Halogen free (acc. to EN 50267-2-1)
    • Free from silicone, PVC and LABS (acc. to PV3.10.7)
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 4.0 m
#

General data

EAN 4047101630473
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 193 g

Technical Data

Cable length 4.0  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top