Product  SLM120B6QPMA

Inductive Sensor

With Analog Output

Order number: 15356
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT-GF30-VO
    • High-luminance corner LEDs
    • Optimum view of operating voltage and switching state from any position
    • 4‐wire, 15…30 VDC
    • Analog output
    • 0…10 V and 0…20 mA
    • Terminal chamber
#

General data

EAN 4047101072488
eCl@ss-Code (V5.1.4): 27270802 -/- Indcutive distance sensor
Customs tariff number 85365019000
Country of origin DE
Weight 227 g

Technical Data

Design Rectangular
Construction size 114 x 40 x 40 mm, CP40
Operating voltage 15…30 VDC
Output function Analog output
Voltage output 0…10 V
Current output 0…20 mA
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0, Black
Ambient temperature -25…+70 °C
Protection class IP67

Connectivity accessories

3095384
6901322

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top