Product  SLM50B6QPMA

LED Linear Light

In the Metal Housing

Order number: 3087769

Alternative order number : 87769

    • Cascadable
    • Light beam: 1130mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488877699
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 937 g

Technical Data

Function Linear light
Design Rectangular
Construction size 1181 x 28 x 21 mm, WLS28-2
Light type White
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Connectivity accessories

3095384
6901322

Select Country

Turck worldwide

to top