Product SLM30B6QPMA
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055983Alternative order number : 55983
- Compact design
- Cable, 2 m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for current
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488559830 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 233 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Time-of-Flight |
| Design | Tube |
| Construction size | M30 x 1.5 |
| Range | 300…2000 mm |
| Operating voltage | 15…24 VDC |
| Output function | NO contact, PNP/Analog output |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

