Product SLM120N6Q
Mounting Accessories
Mounting bracket
Order number: 6945003- Mounting bracket for M12 x1 threaded barrel sensors
- Stainless steel A2 1.4301 (AISI 304)

General data
| EAN | 4047101246568 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 29 g |
Technical Data
| Design | Accessories for threaded barrel |
| Housing material | Metal, 1.4301 (AISI 304) |
Connectivity accessories
|
TL50BLYAOS | 3805203 |
|
PT100PSIG-1005-U1-DA91 | 6836852 |

