Product SLM80B6
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3079219Alternative order number : 79219
- Cable, PVC, 9 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar, light or dark operation

General data
| EAN | 662488792190 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 332 g |
Technical Data
| Function | Slot sensor |
| Operating mode | Emitter/receiver pair |
| Design | Fork |
| Construction size | 80 x 12 x 52 mm, SLM20 |
| Range | 20 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

