Product SLM10B6
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3813327- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 2-m PVC cable, 3-wire
- Adjusted via potentiometer
- NPN switching output, dark operation

General data
| EAN | 662488123888 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 453 g |
Technical Data
| Function | Opposed mode sensor (receiver) |
| Design | Rectangular |
| Construction size | 11.3 x 8 x 26 mm, Q2X |
| Range | 0…3000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NPN |
| Electrical connection | Cable |
| Housing material | Plastic, PC ABS |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Special features | Miniature, Crosstalk protection |

