Product T30UIPB-CRFV
Temperature measuring amplifier
1-channel
Order number: 7580521- Input for thermocouples, low voltages (-150…+150 mV), RTDs (2-, 3- and 4-wire) and 0…5 kΩ resistors (2-, 3- and 4-wire)
- Current output 0/4…20 mA either as source or sink
- Adjustable measuring range
- Configuration via rotary coding switches and DIP switches
- Wire-break monitoring of input and output circuits
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- Use in Zone 2
- SIL 2

Data Sheets
| German | 557 KB |
| English | 550 KB |
| French | 551 KB |
| Spanish | 377 KB |
| Czech | 551 KB |
| Dutch | 549 KB |
| Romanian | 550 KB |
| Russian | 512 KB |
| Polish | 551 KB |
| Chinese | 440 KB |
| Turkish | 552 KB |
Approval
Configuration Software
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

