Product T30UINB-CRFV
Inductive Sensor
Order number: 15756- 2 cable entries (axial, radial)
- Smooth barrel, Ø 40 mm
- Plastic, ABS
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- Terminal chamber

General data
| EAN | 4047101076479 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 189 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 40 mm |
| Operating voltage | 10…65 VDC |
| Switching element function | Complementary contact |
| Output function | NPN |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, ABS, Yellow |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
PS016V-511-2UPN8X-H1141 | 6832935 |
|
FS46PS-2/M16 | U2-29262 |

