Product QT50ULB-CRFV
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3073119Alternative order number : 73119
- Cable 9 m
- Light/dark operation
- Red visible light
- Operating voltage 10…30 VDC
- Switch-off delay 40 ms, selectable
- Max. switching frequency 1 kHz
- Sensitivity adjusted via 12-turn potentiometer

General data
| EAN | 662488731199 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 290 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 68.1 x 10 x 35.9 mm, D10A |
| Operating voltage | 10…30 VDC |
| Switching element function | NO contact |
| Output function | PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |
|
FS46PS-2/M16 | U2-29262 |

